Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
3-axis low-g accelerometer: ultra-low power 3-axis accelerometer for automotive security and convenience applications
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | VSON10 2 x 2 x 0.95 mm |
FXLS8967AF is a compact 3-axis MEMS accelerometer designed for use in a wide range of automotive security and convenience applications that require ultra-low-power wake-up on motion. The part supports both high-performance and low-power operating modes, allowing maximum flexibility to meet the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $4.56 | 2% |
| 5-9 | $4.09 | 9% |
| 10-24 | $3.91 | 13% |
| 25-49 | $3.70 | 17% |
| 50-99 | $3.53 | 21% |
| 100-499 | $3.34 | 25% |
| 500 | $2.95 | 34% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | VSON10 2 x 2 x 0.95 mm |
FXLS8967AF is a compact 3-axis MEMS accelerometer designed for use in a wide range of automotive security and convenience applications that require ultra-low-power wake-up on motion. The part supports both high-performance and low-power operating modes, allowing maximum flexibility to meet the...
Read More
|