Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
3-axis low-g accelerometer: ultra-low power 3-axis accelerometer for industrial, medical applications requiring high performance over temperature
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | DLQFN12 3 x 3 x 1.25 mm |
FXLS8971CF is a compact 3-axis MEMS accelerometer designed for use in a wide range of industrial and medical IoT applications that require ultra-low-power wake-up on motion as well as good performance over temperature. The part supports both high-performance and low-power operating modes,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $5.31 | 2% |
| 5-9 | $4.59 | 12% |
| 10-24 | $4.31 | 17% |
| 25-49 | $3.99 | 23% |
| 50-99 | $3.77 | 28% |
| 100-499 | $3.63 | 30% |
| 500 | $3.35 | 36% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | DLQFN12 3 x 3 x 1.25 mm |
FXLS8971CF is a compact 3-axis MEMS accelerometer designed for use in a wide range of industrial and medical IoT applications that require ultra-low-power wake-up on motion as well as good performance over temperature. The part supports both high-performance and low-power operating modes,...
Read More
|