$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Digital absolute pressure sensor, 40 kPa to 115 kPa
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 130.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4 x 4 x 1.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | HQFN16 |
The FXPS7115Dx4S high-performance, high-precision barometric absolute pressure (BAP) sensor consists of a compact capacitive micro-electro-mechanical systems (MEMS) device coupled with a digital integrated circuit (IC) producing a fully calibrated digital output.The sensor is based on ST's...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $7.32 | 2% |
| 5-9 | $6.18 | 14% |
| 10-24 | $5.74 | 20% |
| 25-49 | $5.21 | 27% |
| 50-99 | $4.84 | 32% |
| 100-499 | $4.50 | 37% |
| 500 | $4.34 | 39% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 130.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4 x 4 x 1.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | HQFN16 |
The FXPS7115Dx4S high-performance, high-precision barometric absolute pressure (BAP) sensor consists of a compact capacitive micro-electro-mechanical systems (MEMS) device coupled with a digital integrated circuit (IC) producing a fully calibrated digital output.The sensor is based on ST's...
Read More
|