Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Digital absolute pressure sensor, 40 kPa to 115 kPa
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 130.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4 x 4 x 1.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | HQFN16 |
The FXPS7115Dx4S high-performance, high-precision barometric absolute pressure (BAP) sensor consists of a compact capacitive micro-electro-mechanical systems (MEMS) device coupled with a digital integrated circuit (IC) producing a fully calibrated digital output.The sensor is based on ST's...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 130.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4 x 4 x 1.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | HQFN16 |
The FXPS7115Dx4S high-performance, high-precision barometric absolute pressure (BAP) sensor consists of a compact capacitive micro-electro-mechanical systems (MEMS) device coupled with a digital integrated circuit (IC) producing a fully calibrated digital output.The sensor is based on ST's...
Read More
|