$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
PSI5 compatible relative pressure sensor
| Target Application | Airbag System |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4 x 4 x 1.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive Safety |
| Package Name | HQFN16 |
FXPS71407BPS is a PSI5 compatible relative pressure sensor.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $7.67 | 2% |
| 5-9 | $6.91 | 8% |
| 10-24 | $6.63 | 12% |
| 25-49 | $6.27 | 17% |
| 50-99 | $5.92 | 21% |
| 100-499 | $5.60 | 26% |
| 500 | $5.03 | 33% |
| 500 + |
Contact sales |
|
| Target Application | Airbag System |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4 x 4 x 1.98 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive Safety |
| Package Name | HQFN16 |
FXPS71407BPS is a PSI5 compatible relative pressure sensor.
|