Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

FXPS71407ST1

Pressure sensors

Target ApplicationAirbag System
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Package Size4 x 4 x 1.98
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive Safety
Package NameHQFN16

FXPS71407S is a DSI3 and PSI5 compatible pressure sensor.

Key features
  • Pressure range: 40 kPa to 132.8 kPa absolute pressure range
  • –40 °C to 125 °C operating temperature range
  • DSI3 compatible

    • Discovery mode support for physical location identification

    • Command and response mode support for device configuration

    • Periodic data collection mode support for sensor data transfers

    • Background diagnostics mode support during periodic data collection mode
  • PSI5 version 2.1 compatible

    • Compatible modes: P10P-500/3L, P10P-500/4H, A10P-228/1L, P10CRC-xxx/xx, and many others

    • Programmable time slots with 1 µs resolution

    • Selectable baud rate: 125 kBd or 189 kBd

    • 10-bit data length for relative pressure

    • Selectable error detection: even parity, or 3-bit CRC

    • Two-wire programming mode
  • Pressure transducer and DSP

    • Redundant pressure transducers

    • Capacitance to voltage converter with anti-aliasing filter

    • Sigma delta ADC plus sinc filter

    • 370 Hz, 2-pole low-pass filter for absolute pressure

    • 0.16 Hz, 1-pole LPF for P0 value

    • 10-bit ΔP/P0 output
  • Pb-free 16-pin QFN 4 mm x 4 mm x 1.98 mm package
  • Developed following ISO 26262:2011 standard
Out of Stock
Target ApplicationAirbag System
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Package Size4 x 4 x 1.98
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive Safety
Package NameHQFN16

FXPS71407S is a DSI3 and PSI5 compatible pressure sensor.

Key features
  • Pressure range: 40 kPa to 132.8 kPa absolute pressure range
  • –40 °C to 125 °C operating temperature range
  • DSI3 compatible

    • Discovery mode support for physical location identification

    • Command and response mode support for device configuration

    • Periodic data collection mode support for sensor data transfers

    • Background diagnostics mode support during periodic data collection mode
  • PSI5 version 2.1 compatible

    • Compatible modes: P10P-500/3L, P10P-500/4H, A10P-228/1L, P10CRC-xxx/xx, and many others

    • Programmable time slots with 1 µs resolution

    • Selectable baud rate: 125 kBd or 189 kBd

    • 10-bit data length for relative pressure

    • Selectable error detection: even parity, or 3-bit CRC

    • Two-wire programming mode
  • Pressure transducer and DSP

    • Redundant pressure transducers

    • Capacitance to voltage converter with anti-aliasing filter

    • Sigma delta ADC plus sinc filter

    • 370 Hz, 2-pole low-pass filter for absolute pressure

    • 0.16 Hz, 1-pole LPF for P0 value

    • 10-bit ΔP/P0 output
  • Pb-free 16-pin QFN 4 mm x 4 mm x 1.98 mm package
  • Developed following ISO 26262:2011 standard