Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
High-voltage half-bridge GaN motor driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TFQFPN 9X9X1.05 35L PITCH 0.6MM |
GaN-based motion control is the focus of the GaNSPIN platform. Unlike many general-purpose solutions or those tailored for power conversion, the GaNSPIN series is specifically engineered to meet the peculiar demands of motion control systems.The GANSPIN611 is an advanced power system-in-package...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.58 | 2% |
| 10-24 | $7.46 | 21% |
| 25-99 | $6.93 | 26% |
| 100-249 | $6.34 | 32% |
| 250-499 | $6.11 | 35% |
| 500 | $6.05 | 36% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TFQFPN 9X9X1.05 35L PITCH 0.6MM |
GaN-based motion control is the focus of the GaNSPIN platform. Unlike many general-purpose solutions or those tailored for power conversion, the GaNSPIN series is specifically engineered to meet the peculiar demands of motion control systems.The GANSPIN611 is an advanced power system-in-package...
Read More
|