Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.

GG25LAJ

GG25LAJ

GG25LJ

Active

Gas gauge IC with alarm output

Quantity $ per Unit Savings
1 - 9$2.790%
10 - 24$2.5210%
25 - 99$2.3715%
100 - 249$2.0327%
250 - 499$1.9032%
500$1.6740%
Contact Sales
Out of stock
$2.79
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack3
GradeIndustrial
Package NameCSP P 0.4 mm

The GG25L includes the hardware functions required to implement a low-cost gas gauge for battery monitoring. The GG25L uses current sensing, Coulomb counting and accurate measurements of the battery voltage to estimate the state-of-charge (SOC) of the battery. An internal temperature sensor simplifies implementation of temperature compensation.


An alarm output signals a low SOC condition and can also indicate low battery voltage. The alarm threshold levels are programmable.


The GG25L offers advanced features to ensure high performance gas gauging in all application conditions.

Key features
  • OptimGaugeTM algorithm
  • 0.25% accuracy battery voltage monitoring
  • Coulomb counter and voltage-mode gas gauge operations
  • Robust initial open-circuit-voltage (OCV) measurement at power up with debounce delay
  • Low battery level alarm output with programmable thresholds
  • Internal temperature sensor
  • Battery swap detection
  • Low power: 45 μA in power-saving mode, 2 μA max in standby mode
  • 1.4 x 2.0 mm 10-bump CSP package