Quick access to popular STM32 series:
The series is based on the 32-bit Arm Cortex®-M7 core, running at up to 600 MHz. It is available in single and dual-core versions (Cortex®-M7 + Cortex®-M4).
ST's STM32F1 Series of mainstream MCUs covers the needs of a large variety of applications in the industrial, medical and consumer markets.
The STM32H5 series is based on the 32-bit Arm® Cortex®-M33 core running as high as 250 MHz. It offers the best combination of performance and security, in an affordable way.
The series offers advanced power-saving microcontrollers, based on Arm® Cortex®-M33 to meet the most demanding power/performance requirements.
Combines a 32-bit Arm® Cortex®-M4 core (with FPU and DSP instructions) running at 170 MHz combined with 3 different hardware accelerators: ART Accelerator™, CCM-SRAM routine booster and mathematical accelerators.
Dual-core, multiprotocol wireless STM32WB microcontrollers, supporting Bluetooth ® Low Energy, Zigbee®, Thread ®, and Matter connectivity.
The STM32C0, ST's most affordable 32-bit microcontroller, breaks the cost barrier to the 32-bit world and makes 32-bit capabilities accessible to all developers.