Active
Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 3.0x3.0x1 mm |
The H3LIS100DL is a low-power high-performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output.The device features ultra-low-power operational modes that allow advanced power saving and smart sleep-to-wakeup functions.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $7.27 | 0% |
| 5-9 | $6.13 | 16% |
| 10-24 | $5.69 | 22% |
| 25-49 | $5.17 | 29% |
| 50-99 | $4.80 | 34% |
| 100-499 | $4.46 | 39% |
| 500 | $3.90 | 46% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 3.0x3.0x1 mm |
The H3LIS100DL is a low-power high-performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output.The device features ultra-low-power operational modes that allow advanced power saving and smart sleep-to-wakeup functions.The...
Read More
|