HCC4008BKT

HCC4008BKT

HCC4008BDG Active

Rad-hard 4-bit full adder
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Supply Voltage Min Volt3.0
Supply Voltage Max Volt20.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Key features
  • 3 to 20 V max operating voltage
  • Buffered inputs and outputs
  • Standardized symmetrical outputs characteristic
  • 50 ns typical propagation delays
  • 100 nA max 25 °C input current
  • 100 % tested 20 V quiescent current
  • 5-10-15 V parametric testing
  • Hermetic packages
  • Rad-hard 100 kRad TID at 11rad/sec dose rate
  • SEL and SET immune up to 119 MeV/cm²/mg
  • SEU immune up to 36 or 119 MeV/cm²/mg
  • ESCC qualified