HCC4014BKT

HCC4014BKT

HCC4014BK1

HCC4014BK1

HCC4014BDG Active

Rad-hard 8-stage static synchronous shift register
Supply Voltage Min Volt3.0
Supply Voltage Max Volt20.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameDIL16 FP
Key Features
  • 3 to 20 V max operating voltage
  • Buffered inputs and outputs
  • Standardized symmetrical outputs characteristic
  • 50 ns typical propagation delays
  • 100 nA max 25 °C input current
  • 100 % tested 20 V quiescent current
  • 5-10-15 V parametric testing
  • Hermetic packages
  • Rad-hard 100 kRad TID at 11rad/sec dose rate
  • SEL and SET immune up to 119 MeV/cm²/mg
  • SEU immune up to 36 or 119 MeV/cm²/mg
  • ESCC qualified

The HCC40xxx and HCC45xxx series are composed of 70 types of high voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions.


The complete specification of each type is available from the European Space Components Coordination (ESCC) website: https://spacecomponents.org/. ST guarantees full compliance of qualified parts with these ESCC detailed specifications.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales