HCC4024BK1

HCC4024BK1

HCC4024BKT

HCC4024BKT

HCC4024BDG Active

Rad-hard 7-stage binary/ripple counter
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Supply Voltage Min Volt3.0
Supply Voltage Max Volt20.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameDIL-14
Key features
  • ESCC qualified
  • 18 V Absolute maximum ratings
  • 3 V to 15 V operating voltage
  • Hermetic packages
  • Rad-hard 100 krad (Si) TID
  • SEL immune up to 119 MeV.cm²/mg
  • SEU immune up to 119 MeV.cm²/mg
  • -55 °C to +125 °C temperature range
  • ESCC specification available on ESCC website for each part