HCC4046BKG

HCC4046BKG

HCC4046BDG Active

Rad-hard micropower phase locker loop
Supply Voltage Min Volt3.0
Supply Voltage Max Volt20.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
ROHS Compliance GradeN/A
GradeIndustrial
Package NameDIL-16
Key Features
  • ESCC qualified
  • 18 V Absolute maximum ratings
  • 3 V to 15 V operating voltage
  • Hermetic packages
  • Rad-hard 100 krad (Si) TID
  • SEL immune up to 119 MeV.cm²/mg
  • SEU immune up to 119 MeV.cm²/mg
  • -55 °C to +125 °C temperature range
  • ESCC specification available on ESCC website for each part

The HCC40xxx and HCC45xxx series are composed of high-voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions. They are all qualified and tested over -55 °C to +125 °C ambiant temperature range. The complete specification of each type is available from the ESCC (European Space Components Coordination) web site: https://escies.org using its ESCC part number. STMicroelectronics® guarantees full compliance of qualified parts with these ESCC specifications.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales