Active
4 channel analog input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics and 2MHz switching frequency
| Supply Voltage Min Volt | 4.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 7X7 48L EXPOSED PAD UP |
The HFA80A is a new STMicroelectronics class-D audio amplifier, specifically designed for automotive applications in BCD9s technology.The HFA80A integrates advanced solutions for an excellent radiated noise immunity combined with the advantages of 2 MHz switching PWM class-D output stages. This...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.25 | 0% |
| 10-24 | $5.61 | 23% |
| 25-50 | $5.19 | 28% |
| 50 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 7X7 48L EXPOSED PAD UP |
The HFA80A is a new STMicroelectronics class-D audio amplifier, specifically designed for automotive applications in BCD9s technology.The HFA80A integrates advanced solutions for an excellent radiated noise immunity combined with the advantages of 2 MHz switching PWM class-D output stages. This...
Read More
|