Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

HFDA90P-F2Y

HFDA90P-F2Y

Active

HFDA90P-F2T

4 channel digital input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics, 2 MHz switching frequency and parallel mode feature with load current monitor

Supply Voltage Min Volt4.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 7X7 48L EXPOSED PAD UP

The HFDA90P is a new STMicroelectronics class-D audio amplifier, specifically designed for automotive applications in the latest BCD technology.The HFDA90P integrates advanced solutions for an excellent GSM noise immunity combined with the advantages of 2 MHz switching PWM class-D output stages....
Read More

Key features
  • AEC-Q100 qualified
  • Supply operating range: 4.5 V–18 V
  • EMI compliance evaluated according to CISPR25
  • Class-D BTL outputs
  • Integrated 112 dB D/A conversion
  • Battery load dump compatible (40 V)
  • Reduced size and cost of output LC thanks to 2 MHz switching PWM
  • I2S and TDM digital input (up to 16 channels TDM)
  • Selectable input sample rate frequency (44.1/48/96/192 kHz)
  • Multiple load configurations:
    • Able to drive 4 Ω and 2 Ω speaker loads
    • Able to drive low impedance load up to 1 Ω in parallel mode
  • MOSFET power outputs allowing high output power capability:
    • Typ. 4x29 W on 4 Ω at 14.4 V, 1 kHz, THD = 10%
    • Typ. 4x22.5 W on 4 Ω at 14.4 V, 1 kHz, THD = 1%
    • Typ. 4x47.5 W on 2 Ω at 14.4 V, 1 kHz, THD = 10%
    • Typ. 4x35.5 W on 2 Ω at 14.4 V, 1 kHz, THD = 1%
  • Outstanding audio performances
    • THD 0.015% typ. at 1 W 1 kHz on 4 Ω loads
    • Output noise 27 μV typ. A-weighted
    • Crosstalk 100 dB typ. at 1 W 1 kHz on 4 Ω loads
    • PSRR 80 dB typ. at 1 W 1 kHz on 4 Ω loads
  • Fast turn-on and very low latency for high-speed audio processing applications
  • Very low latency for noise cancelling application
  • I²C full configurability with channel independent mute/play/gain selection/diagnostic
  • 4 I²C addresses
  • Full diagnostic matrix with info available both on I²C and CD/DIAG pin:
    • 4 thermal warnings
    • Independent by-channel DC and AC load detection diagnostic with selectable threshold
    • Startup diagnostic for shorts to VCC/GND
    • OCP protection with configurable OCP limit (2 selectable)
    • Input offset detector
    • DAM (digital admittance meter)
    • Free-running diagnostics Output current offset detector DC/AC diagnostic Including open-load in play detection DAM
  • Load current monitor
  • Parallel mode
  • MOSFET power outputs in parallel mode allowing high output power capability:
    • Typ. 2x91 W on 2 Ω at 18 V, 1 kHz, THD = 10%
    • Typ. 2x71 W on 2 Ω at 18 V, 1 kHz, THD = 1%
    • Typ. 2x120 W on 1 Ω at 16 V, 1 kHz, THD = 10%
    • Typ. 2x87 W/1 Ω at 16 V, 1 kHz, THD = 1%
  • Synchronization output pin
  • Immune to pop/tick noise at turn on/off, battery variations, during diagnostic
  • Legacy (backup mode without I²C control)
  • Integrated short circuit protections
  • ESD integrated protections (2 kV HBM, 500 V / 750 V corner CDM)
  • LQFP48L exposed pad up package
Out of Stock
Supply Voltage Min Volt4.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 7X7 48L EXPOSED PAD UP

The HFDA90P is a new STMicroelectronics class-D audio amplifier, specifically designed for automotive applications in the latest BCD technology.The HFDA90P integrates advanced solutions for an excellent GSM noise immunity combined with the advantages of 2 MHz switching PWM class-D output stages....
Read More

Key features
  • AEC-Q100 qualified
  • Supply operating range: 4.5 V–18 V
  • EMI compliance evaluated according to CISPR25
  • Class-D BTL outputs
  • Integrated 112 dB D/A conversion
  • Battery load dump compatible (40 V)
  • Reduced size and cost of output LC thanks to 2 MHz switching PWM
  • I2S and TDM digital input (up to 16 channels TDM)
  • Selectable input sample rate frequency (44.1/48/96/192 kHz)
  • Multiple load configurations:
    • Able to drive 4 Ω and 2 Ω speaker loads
    • Able to drive low impedance load up to 1 Ω in parallel mode
  • MOSFET power outputs allowing high output power capability:
    • Typ. 4x29 W on 4 Ω at 14.4 V, 1 kHz, THD = 10%
    • Typ. 4x22.5 W on 4 Ω at 14.4 V, 1 kHz, THD = 1%
    • Typ. 4x47.5 W on 2 Ω at 14.4 V, 1 kHz, THD = 10%
    • Typ. 4x35.5 W on 2 Ω at 14.4 V, 1 kHz, THD = 1%
  • Outstanding audio performances
    • THD 0.015% typ. at 1 W 1 kHz on 4 Ω loads
    • Output noise 27 μV typ. A-weighted
    • Crosstalk 100 dB typ. at 1 W 1 kHz on 4 Ω loads
    • PSRR 80 dB typ. at 1 W 1 kHz on 4 Ω loads
  • Fast turn-on and very low latency for high-speed audio processing applications
  • Very low latency for noise cancelling application
  • I²C full configurability with channel independent mute/play/gain selection/diagnostic
  • 4 I²C addresses
  • Full diagnostic matrix with info available both on I²C and CD/DIAG pin:
    • 4 thermal warnings
    • Independent by-channel DC and AC load detection diagnostic with selectable threshold
    • Startup diagnostic for shorts to VCC/GND
    • OCP protection with configurable OCP limit (2 selectable)
    • Input offset detector
    • DAM (digital admittance meter)
    • Free-running diagnostics Output current offset detector DC/AC diagnostic Including open-load in play detection DAM
  • Load current monitor
  • Parallel mode
  • MOSFET power outputs in parallel mode allowing high output power capability:
    • Typ. 2x91 W on 2 Ω at 18 V, 1 kHz, THD = 10%
    • Typ. 2x71 W on 2 Ω at 18 V, 1 kHz, THD = 1%
    • Typ. 2x120 W on 1 Ω at 16 V, 1 kHz, THD = 10%
    • Typ. 2x87 W/1 Ω at 16 V, 1 kHz, THD = 1%
  • Synchronization output pin
  • Immune to pop/tick noise at turn on/off, battery variations, during diagnostic
  • Legacy (backup mode without I²C control)
  • Integrated short circuit protections
  • ESD integrated protections (2 kV HBM, 500 V / 750 V corner CDM)
  • LQFP48L exposed pad up package