HSP061-8M16 NRND

8-line ESD protection for high speed lines
Quantity $ per Unit Savings
1 - 9$1.250%
10 - 99$1.0715%
100 - 249$0.8036%
250 - 499$0.7838%
500$0.6846%
Contact Sales
In stock:
$1.25
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Package Size1.5x3.3
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameQFN-16L
Key features
  • Ultralarge bandwidth: 6.3 GHz
  • Ultralow capacitance: 0.6 pF
  • Low time domain reflection
  • Low leakage current: 100 nA at 25 °C
  • Extended operating junction temperature range: -40 °C to 150 °C
  • Package size in mm: 3.3 x 1.5 x 0.55
  • RoHS compliant
  • Benefits
    • High ESD robustness of the equipment
    • Suitable for high density boards
  • Complies with following standards
    • MIL-STD 883G Method 3015-7 Class 3B:
      • 8 kV
    • IEC 61000-4-2 level 4:
      • 8 kV (contact discharge)
      • 15 kV (air discharge)