$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

HVLED002

HVLED002

Active

HVLED002TR

High performance current mode LED controller

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The HVLED002 control IC provides the necessary features to implement off-line or DC to DC fixed frequency current mode control schemes to implement LED drivers. Internally implemented circuits include a trimmed oscillator for the precise duty cycle control, undervoltage lockout, a precision...
Read More

Key features
  • Trimmed oscillator for precise frequency control
  • Oscillator frequency guaranteed at 250 kHz
  • Current mode operation to 500 kHz
  • Latching PWM for cycle-by-cycle current limiting
  • Internally trimmed reference with undervoltage lockout
  • High current totem pole output
  • Undervoltage lockout with hysteresis
  • Low start-up and operating current
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The HVLED002 control IC provides the necessary features to implement off-line or DC to DC fixed frequency current mode control schemes to implement LED drivers. Internally implemented circuits include a trimmed oscillator for the precise duty cycle control, undervoltage lockout, a precision...
Read More

Key features
  • Trimmed oscillator for precise frequency control
  • Oscillator frequency guaranteed at 250 kHz
  • Current mode operation to 500 kHz
  • Latching PWM for cycle-by-cycle current limiting
  • Internally trimmed reference with undervoltage lockout
  • High current totem pole output
  • Undervoltage lockout with hysteresis
  • Low start-up and operating current