Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

HVLED805TR

Off-line LED driver with primary-sensing up to 5W

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The HVLED805 is a high-voltage primary switcher intended for operating directly from the rectified mains with minimum external parts to provide an efficient, compact and cost effective solution for LED driving. It combines a high-performance low-voltage PWM controller chip and an 800V,...
Read More

Key features
  • 800 V, avalanche rugged internal power MOSFET
  • 5% accuracy on constant LED output current with primary control
  • Optocoupler not needed
  • Quasi-resonant (QR) zero voltage switching (ZVS) operation
  • Internal HV start-up circuit
  • Open or short LED string management
  • Automatic self supply
  • Input voltage feed-forward for mains independent cc regulation
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The HVLED805 is a high-voltage primary switcher intended for operating directly from the rectified mains with minimum external parts to provide an efficient, compact and cost effective solution for LED driving. It combines a high-performance low-voltage PWM controller chip and an 800V,...
Read More

Key features
  • 800 V, avalanche rugged internal power MOSFET
  • 5% accuracy on constant LED output current with primary control
  • Optocoupler not needed
  • Quasi-resonant (QR) zero voltage switching (ZVS) operation
  • Internal HV start-up circuit
  • Open or short LED string management
  • Automatic self supply
  • Input voltage feed-forward for mains independent cc regulation