HVLED807PFTR

NRND

Off-line LED driver with primary-sensing and high power factor up to 7W

Quantity $ per Unit Savings
1 - 9$1.680%
10 - 24$1.5110%
25 - 99$1.4315%
100 - 249$1.1830%
250 - 499$1.1134%
500$0.9742%
Contact Sales
In stock
$1.68
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSO-16
Key features
  • High power factor capability (> 0.9)
  • 800 V, avalanche rugged internal 11 Ω power MOSFET
  • Internal high-voltage startup
  • Primary sensing regulation (PSR)
  • +/- 5% accuracy on constant LED output current
  • Quasi-resonant (QR) operation
  • Optocoupler not needed
  • Open or short LED string management
  • Automatic self supply