Active
3-axis gyroscope for industrial applications, digital output, extended operating temperature range
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16 4x4x1.1 |
The I3G4250D is a low-power 3-axis angular rate sensor able to provide unprecedented stability at zero-rate level and sensitivity over temperature and time. It includes a sensing element and an IC interface capable of providing the measured angular rate to the application through a standard SPI...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $10.22 | 2% |
| 5-9 | $9.25 | 8% |
| 10-24 | $8.83 | 12% |
| 25-49 | $8.18 | 18% |
| 50-99 | $7.74 | 23% |
| 100-249 | $7.33 | 27% |
| 250 | $7.32 | 27% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16 4x4x1.1 |
The I3G4250D is a low-power 3-axis angular rate sensor able to provide unprecedented stability at zero-rate level and sensitivity over temperature and time. It includes a sensing element and an IC interface capable of providing the measured angular rate to the application through a standard SPI...
Read More
|