Active

IIS2DULPXTR

Intelligent ultralow-power accelerometer for industrial applications

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.74 mm

The IIS2DULPX is an intelligent, digital 3-axis linear accelerometer whose MEMS and ASIC have been expressly designed to combine the lowest supply current possible with features such as always-on antialiasing filtering, a finite state machine (FSM) and machine learning core (MLC) with adaptive...
Read More

Key features
  • 3-axis accelerometer with digital output
  • ±2g/±4g/±8g/±16g programmable full-scale
  • Output data rate from 1.6 Hz to 800 Hz; bandwidth up to 400 Hz
  • High-speed I²C/SPI/MIPI I3C® digital output interface
  • Ultralow supply current and low noise (down to 220 μg/√Hz)
  • Four operating modes
    • High-performance (HP) mode with antialiasing filter: 9.3 μA
    • Low-power (LP) mode with antialiasing filter: 6.5 μA
    • Ultralow-power (ULP) mode: 3 μA
    • One-shot mode
  • Embedded machine learning core (MLC)
  • Programmable finite state machine (FSM)
  • Adaptive self-configuration (ASC) based on the sensor processing output (FSM / MLC)
  • Embedded digital functions (free-fall, wake-up, single/double/triple-tap recognition, activity/inactivity, 6D/4D orientation, advanced pedometer, step detector, and step counter, significant motion detection, tilt detection)
  • Embedded FIFO: up to 128 samples of accelerometer and temperature data (or analog hub / Qvar) or 256 samples of accelerometer data at low resolution
  • External clock input to allow perfect synchronization with multiple sensors or with a controller
  • Integrated analog hub / Qvar sensing channel
  • Embedded temperature sensor
  • Extended operating temperature range from -40 to +105°C
  • Supply voltage range from 1.62 V to 3.6 V
  • Independent I/O supply (1.62 V to 3.6 V) for I²C and SPI interfaces
  • Independent I/O supply (extended range: 1.08 V to 3.6 V) for MIPI I3C® interface
  • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
  • 10000 g high shock survivability
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$3.522%
5-9$3.149%
10-49$2.8318%
50-99$2.7221%
100-499$2.6025%
500$2.2036%
Contact sales
$3.52
$3.45
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.74 mm

The IIS2DULPX is an intelligent, digital 3-axis linear accelerometer whose MEMS and ASIC have been expressly designed to combine the lowest supply current possible with features such as always-on antialiasing filtering, a finite state machine (FSM) and machine learning core (MLC) with adaptive...
Read More

Key features
  • 3-axis accelerometer with digital output
  • ±2g/±4g/±8g/±16g programmable full-scale
  • Output data rate from 1.6 Hz to 800 Hz; bandwidth up to 400 Hz
  • High-speed I²C/SPI/MIPI I3C® digital output interface
  • Ultralow supply current and low noise (down to 220 μg/√Hz)
  • Four operating modes
    • High-performance (HP) mode with antialiasing filter: 9.3 μA
    • Low-power (LP) mode with antialiasing filter: 6.5 μA
    • Ultralow-power (ULP) mode: 3 μA
    • One-shot mode
  • Embedded machine learning core (MLC)
  • Programmable finite state machine (FSM)
  • Adaptive self-configuration (ASC) based on the sensor processing output (FSM / MLC)
  • Embedded digital functions (free-fall, wake-up, single/double/triple-tap recognition, activity/inactivity, 6D/4D orientation, advanced pedometer, step detector, and step counter, significant motion detection, tilt detection)
  • Embedded FIFO: up to 128 samples of accelerometer and temperature data (or analog hub / Qvar) or 256 samples of accelerometer data at low resolution
  • External clock input to allow perfect synchronization with multiple sensors or with a controller
  • Integrated analog hub / Qvar sensing channel
  • Embedded temperature sensor
  • Extended operating temperature range from -40 to +105°C
  • Supply voltage range from 1.62 V to 3.6 V
  • Independent I/O supply (1.62 V to 3.6 V) for I²C and SPI interfaces
  • Independent I/O supply (extended range: 1.08 V to 3.6 V) for MIPI I3C® interface
  • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
  • 10000 g high shock survivability
  • ECOPACK and RoHS compliant