Active

IIS2ICLXTR

High-accuracy, high-resolution, low-power, 2-axis digital inclinometer with embedded machine learning core

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 16L 5.0x5.0x1.7 mm CERAMIC

The IIS2ICLX is a high-accuracy (ultralow noise, high stability, and repeatability) and low-power, two-axis linear accelerometer with digital output.The IIS2ICLX has a selectable full scale of ±0.5/±1/±2/±3 g and is capable of providing the measured accelerations to the application over an I²C...
Read More

Key features
  • 2-axis linear accelerometer
  • Selectable full scale: ±0.5/±1/±2/±3 g
  • Ultralow noise performance: 15 µg/√Hz
  • Superior stability over temperature (<0.075 mg/°C) and repeatability
  • Embedded compensation for high stability over temperature
  • I²C/SPI digital output interface
  • Low power: 0.42 mA with 2 axes delivering full performance
  • Sensor hub feature to efficiently collect data from additional external sensors
  • Smart embedded FIFO up to 3 KB
  • Programmable high-pass and low-pass digital filters
  • Programmable machine learning core to integrate AI algorithms and reduce power consumption at system level
  • Programmable finite state machine to process data from accelerometer and one external sensor
  • Extended operating temperature range (-40 °C to +105 °C)
  • Embedded temperature sensor
  • Analog supply voltage: 1.71 V to 3.6 V
  • High shock survivability
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-9$30.762%
10-24$28.695%
25-99$26.9311%
100$25.6315%
Contact sales
$30.76
$30.14
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 16L 5.0x5.0x1.7 mm CERAMIC

The IIS2ICLX is a high-accuracy (ultralow noise, high stability, and repeatability) and low-power, two-axis linear accelerometer with digital output.The IIS2ICLX has a selectable full scale of ±0.5/±1/±2/±3 g and is capable of providing the measured accelerations to the application over an I²C...
Read More

Key features
  • 2-axis linear accelerometer
  • Selectable full scale: ±0.5/±1/±2/±3 g
  • Ultralow noise performance: 15 µg/√Hz
  • Superior stability over temperature (<0.075 mg/°C) and repeatability
  • Embedded compensation for high stability over temperature
  • I²C/SPI digital output interface
  • Low power: 0.42 mA with 2 axes delivering full performance
  • Sensor hub feature to efficiently collect data from additional external sensors
  • Smart embedded FIFO up to 3 KB
  • Programmable high-pass and low-pass digital filters
  • Programmable machine learning core to integrate AI algorithms and reduce power consumption at system level
  • Programmable finite state machine to process data from accelerometer and one external sensor
  • Extended operating temperature range (-40 °C to +105 °C)
  • Embedded temperature sensor
  • Analog supply voltage: 1.71 V to 3.6 V
  • High shock survivability
  • ECOPACK and RoHS compliant