NRND
3 axes digital inclinometer, high accuracy
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 5.0x5.0x1.7 mm CERAMIC |
The IIS3DHHC is an ultra-low noise, high-stability three-axis linear accelerometer.The IIS3DHHC has a full scale of ±2.5 g and is capable of providing the measured accelerations to the application through an SPI 4-wire digital interface.The sensing element is manufactured using a dedicated...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $17.10 | 2% |
| 5-9 | $16.65 | 1% |
| 10-24 | $14.66 | 13% |
| 25-49 | $13.93 | 17% |
| 50-99 | $13.78 | 18% |
| 100-249 | $13.09 | 22% |
| 250-500 | $12.77 | 24% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 5.0x5.0x1.7 mm CERAMIC |
The IIS3DHHC is an ultra-low noise, high-stability three-axis linear accelerometer.The IIS3DHHC has a full scale of ±2.5 g and is capable of providing the measured accelerations to the application through an SPI 4-wire digital interface.The sensing element is manufactured using a dedicated...
Read More
|