$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

New

Free

IIS3DWB10ISTR

Ultrawide bandwidth, low-noise, 3-axis digital vibration sensor with ISPU - intelligent sensor processing unit

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLLGA 4.5 X 4.5 X 1.5 MM MAX 16L

The IIS3DWB10IS is a system-in-package featuring a 3-axis digital vibration sensor with low noise over an ultrawide and flat frequency range. The wide bandwidth, low noise, very stable and repeatable sensitivity, along with the capability of operating over an extended temperature range (up to...
Read More

Key features
  • 3-axis vibration sensor with digital output
  • User-selectable full scale: ±50 / ±100 / ±200 g
  • Ultrawide and flat frequency response range: from DC to above 10 kHz (±3 dB point)
  • Equalization and filtering guarantee a flat and alias-free frequency response
  • Ultralow noise density: down to 35 µg/√Hz
  • Embedded ISPU (intelligent sensor processing unit): ultralow-power, high-performance programmable core to execute real-time signal processing and edge AI algorithms
  • High stability of the sensitivity over temperature and against mechanical shocks
  • Supports accurate external clock input in order to enable precise synchronization of an array of sensors and to improve ODR stability
  • Extended temperature range from -40 to +125°C
  • Multiple operating modes
    • Continuous mode (CM) 40 / 80 kHz ODR @ >10 kHz bandwidth 2.5 / 5 / 10 / 20 kHz ODR @ ODR/2 bandwidth
    • Burst mode (BM) Configurable burst of acquisitions in CM mode triggered by the ISPU, FIFO, internal timer, or external conditions
  • Low power: 1.9 mA with one axis active, 4.1 mA with all three axes active
  • SPI serial interface / MIPI I3C® serial interface
  • Embedded FIFO: 2048 slots with configurable batching for accelerometer, temperature sensor, and ISPU data
  • Embedded temperature sensor
  • Embedded self-test
  • Supply voltage: 1.7 V to 3.6 V
  • Compact package: LGA 4.5 x 4.5 x 1.5 mm 16-lead with wettable flanks
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$43.352%
5-9$39.856%
10-24$38.1810%
25-49$35.5516%
50$33.7221%
Contact sales
$43.35
$42.48
or
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLLGA 4.5 X 4.5 X 1.5 MM MAX 16L

The IIS3DWB10IS is a system-in-package featuring a 3-axis digital vibration sensor with low noise over an ultrawide and flat frequency range. The wide bandwidth, low noise, very stable and repeatable sensitivity, along with the capability of operating over an extended temperature range (up to...
Read More

Key features
  • 3-axis vibration sensor with digital output
  • User-selectable full scale: ±50 / ±100 / ±200 g
  • Ultrawide and flat frequency response range: from DC to above 10 kHz (±3 dB point)
  • Equalization and filtering guarantee a flat and alias-free frequency response
  • Ultralow noise density: down to 35 µg/√Hz
  • Embedded ISPU (intelligent sensor processing unit): ultralow-power, high-performance programmable core to execute real-time signal processing and edge AI algorithms
  • High stability of the sensitivity over temperature and against mechanical shocks
  • Supports accurate external clock input in order to enable precise synchronization of an array of sensors and to improve ODR stability
  • Extended temperature range from -40 to +125°C
  • Multiple operating modes
    • Continuous mode (CM) 40 / 80 kHz ODR @ >10 kHz bandwidth 2.5 / 5 / 10 / 20 kHz ODR @ ODR/2 bandwidth
    • Burst mode (BM) Configurable burst of acquisitions in CM mode triggered by the ISPU, FIFO, internal timer, or external conditions
  • Low power: 1.9 mA with one axis active, 4.1 mA with all three axes active
  • SPI serial interface / MIPI I3C® serial interface
  • Embedded FIFO: 2048 slots with configurable batching for accelerometer, temperature sensor, and ISPU data
  • Embedded temperature sensor
  • Embedded self-test
  • Supply voltage: 1.7 V to 3.6 V
  • Compact package: LGA 4.5 x 4.5 x 1.5 mm 16-lead with wettable flanks
  • ECOPACK and RoHS compliant