Active

ILPS22QSTR

Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with embedded Qvar electrostatic sensor

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Package Size2 x 2 x 0.73
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameHLGA 2X2X.8 10L EXP. SILIC .91SQ

The ILPS22QS is an ultracompact piezoresistive absolute pressure sensor that functions as a digital output barometer, supporting dual full-scale up to user-selectable 4060 hPa. The device delivers ultralow pressure noise with very low power consumption and operates over an extended temperature...
Read More

Key features
  • Selectable dual full-scale absolute pressure range
    • Mode 1: 260 ~ 1260 hPa
    • Mode 2: 260 ~ 4060 hPa
  • Supply current down to 1.8 µA
  • Absolute pressure accuracy: 0.5 hPa
  • Low pressure sensor noise: 0.34 Pa
  • High-performance TCO: 0.45 Pa/°C
  • Embedded temperature compensation
  • Extended temperature range from -40 to +105°C
  • 24-bit pressure data output
  • ODR from 1 Hz to 200 Hz
  • SPI, I²C or MIPI I3CSM interfaces
  • Supports 1.08 V digital interface
  • Embedded FIFO
  • Embedded analog hub for processing analog input data
  • Embedded Qvar for detecting electric charge variation
  • Interrupt functions: data-ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6 V
  • High shock survivability: 22,000 g
  • Small and thin package
  • ECOPACK lead-free compliant
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Package Size2 x 2 x 0.73
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameHLGA 2X2X.8 10L EXP. SILIC .91SQ

The ILPS22QS is an ultracompact piezoresistive absolute pressure sensor that functions as a digital output barometer, supporting dual full-scale up to user-selectable 4060 hPa. The device delivers ultralow pressure noise with very low power consumption and operates over an extended temperature...
Read More

Key features
  • Selectable dual full-scale absolute pressure range
    • Mode 1: 260 ~ 1260 hPa
    • Mode 2: 260 ~ 4060 hPa
  • Supply current down to 1.8 µA
  • Absolute pressure accuracy: 0.5 hPa
  • Low pressure sensor noise: 0.34 Pa
  • High-performance TCO: 0.45 Pa/°C
  • Embedded temperature compensation
  • Extended temperature range from -40 to +105°C
  • 24-bit pressure data output
  • ODR from 1 Hz to 200 Hz
  • SPI, I²C or MIPI I3CSM interfaces
  • Supports 1.08 V digital interface
  • Embedded FIFO
  • Embedded analog hub for processing analog input data
  • Embedded Qvar for detecting electric charge variation
  • Interrupt functions: data-ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6 V
  • High shock survivability: 22,000 g
  • Small and thin package
  • ECOPACK lead-free compliant