IPS1025HTR

IPS1025HTR

Active

IPS1025HQ

High efficiency, high-side switch with extended diagnostic and smart driving for capacitive loads

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 48L 8.0 X 6.0 X .90 PITCH

The IPS1025H/HQ and IPS1025H-32/HQ-32 are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The very low RDS-ON (≤ 25 mΩ up to TJ = 125 °C) makes the IC suitable for the applications with up to 2.4 A (IPS1025H/HQ) or 5.6 A...
Read More

Key features
  • 8 V to 60 V operating supply voltage range
  • Operating output current: 2.4 A (IPS1025H/HQ) or 5.6 A (IPS1025H-32/HQ-32)
  • Smart driving of capacitive load
  • Fast demagnetization of inductive loads
  • Under-voltage lock-out
  • VCC
    over-voltage protection
  • Output overload and over-temperature protections
  • Case over-temperature protection
  • Ground disconnection protection
  • Overload event diagnostic pin
  • Over-temperature event diagnostic pin
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • Packages: PowerSSO-24 and VFQFPN-48L 8x6x0.9 mm
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameVFQFPN 48L 8.0 X 6.0 X .90 PITCH

The IPS1025H/HQ and IPS1025H-32/HQ-32 are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The very low RDS-ON (≤ 25 mΩ up to TJ = 125 °C) makes the IC suitable for the applications with up to 2.4 A (IPS1025H/HQ) or 5.6 A...
Read More

Key features
  • 8 V to 60 V operating supply voltage range
  • Operating output current: 2.4 A (IPS1025H/HQ) or 5.6 A (IPS1025H-32/HQ-32)
  • Smart driving of capacitive load
  • Fast demagnetization of inductive loads
  • Under-voltage lock-out
  • VCC
    over-voltage protection
  • Output overload and over-temperature protections
  • Case over-temperature protection
  • Ground disconnection protection
  • Overload event diagnostic pin
  • Over-temperature event diagnostic pin
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • Packages: PowerSSO-24 and VFQFPN-48L 8x6x0.9 mm