Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Single Channel High-side Switch
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The IPS1270H is monolithic device made by using STMicroelectronics™ VIPower™ M0-3 technology, intended for driving any kind of load with one side connected to ground.Active VCC pin voltage clamp protects the device against low energy spikes.Active current limitation combined with thermal...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.82 | 2% |
| 10-24 | $1.34 | 25% |
| 25-99 | $1.22 | 31% |
| 100 | $1.08 | 39% |
| 100 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The IPS1270H is monolithic device made by using STMicroelectronics™ VIPower™ M0-3 technology, intended for driving any kind of load with one side connected to ground.Active VCC pin voltage clamp protects the device against low energy spikes.Active current limitation combined with thermal...
Read More
|