Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
Single high-side switch
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 12 |
The IPS160H (IOUT < 2.5 A) and IPS161H (IOUT < 0.7 A) are monolithic devices which can drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and Ron = 60 mΩ, combined with the extended diagnostic (Open Load, Over Load, Overtemperature) make...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.57 | 2% |
| 10-24 | $2.75 | 21% |
| 25-99 | $2.54 | 27% |
| 100-249 | $2.31 | 34% |
| 250-499 | $2.20 | 37% |
| 500 | $2.16 | 38% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 12 |
The IPS160H (IOUT < 2.5 A) and IPS161H (IOUT < 0.7 A) are monolithic devices which can drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and Ron = 60 mΩ, combined with the extended diagnostic (Open Load, Over Load, Overtemperature) make...
Read More
|