Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Single channel high-side switches
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 12 |
The IPS160HF (Iout < 2.5 A) and IPS161HF (Iout < 0.7 A) are monolithic devices which can drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and Ron = 60 mΩ, combined with the extended diagnostic (Open Load, Over Load, Overtemperature)...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.52 | 2% |
| 10-24 | $2.65 | 23% |
| 25-99 | $2.43 | 30% |
| 100-249 | $2.19 | 37% |
| 250-499 | $2.07 | 40% |
| 500 | $2.04 | 41% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 12 |
The IPS160HF (Iout < 2.5 A) and IPS161HF (Iout < 0.7 A) are monolithic devices which can drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and Ron = 60 mΩ, combined with the extended diagnostic (Open Load, Over Load, Overtemperature)...
Read More
|