Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

New

IPS2070THK

Dual Channel High-side Switch with Current Sense

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The IPS2070TH is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive, inductive or capacitive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog...
Read More

Key features
  • RON(Typ.) (@TJ = 25 °C) = 35 mΩ
  • Very low standby current
  • 3.3 V CMOS compatible inputs
  • Optimized electromagnetic emission
  • Very low electromagnetic susceptibility
  • Proportional load current sense
  • Very low current sense leakage
  • High current sense precision for wide range currents
  • Off-state open-load detection
  • Output short to VCC detection
  • Overload and short to ground latch-off
  • Thermal shutdown latch-off
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation
  • Fault reset standby pin (FR_STBY)
  • Self limiting of fast thermal transients
  • Protection against loss of ground andloss of VCC
  • Designed to drive DC-13 loads according to EN 60947-5-1
  • Designed to meet IEC 61131-2, IEC61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • PowerSSO-24 package
Coming Soon
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The IPS2070TH is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive, inductive or capacitive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog...
Read More

Key features
  • RON(Typ.) (@TJ = 25 °C) = 35 mΩ
  • Very low standby current
  • 3.3 V CMOS compatible inputs
  • Optimized electromagnetic emission
  • Very low electromagnetic susceptibility
  • Proportional load current sense
  • Very low current sense leakage
  • High current sense precision for wide range currents
  • Off-state open-load detection
  • Output short to VCC detection
  • Overload and short to ground latch-off
  • Thermal shutdown latch-off
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation
  • Fault reset standby pin (FR_STBY)
  • Self limiting of fast thermal transients
  • Protection against loss of ground andloss of VCC
  • Designed to drive DC-13 loads according to EN 60947-5-1
  • Designed to meet IEC 61131-2, IEC61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • PowerSSO-24 package