Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

New

IPS4054HK

Quad channel high-side switch with current sense

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive, inductive and capacitive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current...
Read More

Key features
  • RON(Max.) (@TJ = 25 °C) = 27 mΩ
  • Very low standby current
  • 3.3 V CMOS compatible inputs
  • Optimized electromagnetic emission
  • Very low electromagnetic susceptibility
  • Proportional load current sense
  • Very low current sense leakage
  • High current sense precision for widerange currents
  • Current sense disable
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation
  • Self limiting of fast thermal transients
  • Protection against loss of ground andloss of VCC
  • Designed to drive DC-13 loads according to EN 60947-5-1
  • Designed to meet IEC 61131-2, IEC61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • PowerSSO-24 package
Coming Soon
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive, inductive and capacitive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current...
Read More

Key features
  • RON(Max.) (@TJ = 25 °C) = 27 mΩ
  • Very low standby current
  • 3.3 V CMOS compatible inputs
  • Optimized electromagnetic emission
  • Very low electromagnetic susceptibility
  • Proportional load current sense
  • Very low current sense leakage
  • High current sense precision for widerange currents
  • Current sense disable
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation
  • Self limiting of fast thermal transients
  • Protection against loss of ground andloss of VCC
  • Designed to drive DC-13 loads according to EN 60947-5-1
  • Designed to meet IEC 61131-2, IEC61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • PowerSSO-24 package