$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

IPS4260LM

IPS4260LM

Active

IPS4260LMTR

Quad low-side intelligent power switch

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameHTSSOP20

The IPS4260LM is a monolithic high speed (fSW up to 250 kHz) device, which can drive four independent capacitive, resistive or inductive loads with one side connected to supply voltage. The channels can be parallelized to reduce power dissipation. When connected to Vcc rail, four integrated catch...
Read More

Key features
  • 8 V to 50 V operating voltage range
  • Four independent protected channels
  • VCC undervoltage lock-out
  • High speed operation (tr, tf < 1 μs)
  • Programmable load current limitation level by external resistor
  • Typical operating load current: 0.5 A (per channel) / 2 A (one channel)
  • Thermally independent junction overtemperature protections
  • Programmable non-dissipative short-circuit protection (cut-off) by external resistor
  • Open load (off-state) and short-to-ground activated by external pull-down resistors
  • Fast demagnetization of inductive loads with integrated catch diodes clamping turn-off transients
  • Ground and VCC wire break protection
  • VCC overvoltage protection
  • Common open load diagnostic
  • Common thermal shutdown and overload diagnostic
  • Per channel thermal shutdown diagnostic
  • Designed to meet IEC 61131-2, IEC61000-4-2, IEC61000-4-4 and IEC61000-4-5
  • Miniaturized HTSSOP20 package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameHTSSOP20

The IPS4260LM is a monolithic high speed (fSW up to 250 kHz) device, which can drive four independent capacitive, resistive or inductive loads with one side connected to supply voltage. The channels can be parallelized to reduce power dissipation. When connected to Vcc rail, four integrated catch...
Read More

Key features
  • 8 V to 50 V operating voltage range
  • Four independent protected channels
  • VCC undervoltage lock-out
  • High speed operation (tr, tf < 1 μs)
  • Programmable load current limitation level by external resistor
  • Typical operating load current: 0.5 A (per channel) / 2 A (one channel)
  • Thermally independent junction overtemperature protections
  • Programmable non-dissipative short-circuit protection (cut-off) by external resistor
  • Open load (off-state) and short-to-ground activated by external pull-down resistors
  • Fast demagnetization of inductive loads with integrated catch diodes clamping turn-off transients
  • Ground and VCC wire break protection
  • VCC overvoltage protection
  • Common open load diagnostic
  • Common thermal shutdown and overload diagnostic
  • Per channel thermal shutdown diagnostic
  • Designed to meet IEC 61131-2, IEC61000-4-2, IEC61000-4-4 and IEC61000-4-5
  • Miniaturized HTSSOP20 package