Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
6-axis IMU (inertial measurement unit) with wide bandwidth, low-noise accelerometer, embedded AI and sensor fusion for industrial applications
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.74 mm |
The ISM330BX is a system-in-package inertial measurement unit (IMU) featuring a 3‑axis digital accelerometer and a 3-axis digital gyroscope with triple channels for processing acceleration and angular rate data for motion tracking and vibration measurements along with Qvar sensing on up to three...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $7.36 | 2% |
| 5-9 | $6.63 | 8% |
| 10-24 | $6.36 | 12% |
| 25-49 | $6.00 | 17% |
| 50-99 | $5.66 | 21% |
| 100-170 | $5.35 | 26% |
| 170 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.74 mm |
The ISM330BX is a system-in-package inertial measurement unit (IMU) featuring a 3‑axis digital accelerometer and a 3-axis digital gyroscope with triple channels for processing acceleration and angular rate data for motion tracking and vibration measurements along with Qvar sensing on up to three...
Read More
|