ISM330ISTR

ISM330ISTR

Active

ISM330ISNTR

6-axis IMU (inertial measurement unit): always-on 3-axis accelerometer and 3-axis gyroscope with ISPU - intelligent sensor processing unit

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The ISM330IS is a 6-axis IMU (inertial measurement unit) system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.59 mA in high-performance mode and enabling always-on low-power features for optimal motion results in industrial and IoT...
Read More

Key features
  • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
  • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
  • Embedded ISPU: ultralow-power, high-performance programmable core to execute signal processing and AI algorithms in the edge for a seamless digital onlife experience
  • Low-power consumption: 0.59 mA in high-performance mode, 0.46 mA in low-power mode (gyroscope + accelerometer only, ISPU not included)
  • Low noise: 70 μg/√Hz in high-performance mode
  • Sensor hub feature to efficiently collect data from additional external sensors (up to four external sensors)
  • SPI / I²C serial interface
  • Analog supply voltage: 1.71 V to 3.6 V with independent IO supply (1.62 V)
  • Temperature range from -40 to +85°C
  • Embedded temperature sensor
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$5.140%
5-9$4.6210%
10-24$4.4214%
25-49$4.1919%
50-99$4.0322%
100-499$3.8924%
500$3.6429%
Contact sales
$5.14
$5.14
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The ISM330IS is a 6-axis IMU (inertial measurement unit) system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.59 mA in high-performance mode and enabling always-on low-power features for optimal motion results in industrial and IoT...
Read More

Key features
  • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
  • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
  • Embedded ISPU: ultralow-power, high-performance programmable core to execute signal processing and AI algorithms in the edge for a seamless digital onlife experience
  • Low-power consumption: 0.59 mA in high-performance mode, 0.46 mA in low-power mode (gyroscope + accelerometer only, ISPU not included)
  • Low noise: 70 μg/√Hz in high-performance mode
  • Sensor hub feature to efficiently collect data from additional external sensors (up to four external sensors)
  • SPI / I²C serial interface
  • Analog supply voltage: 1.71 V to 3.6 V with independent IO supply (1.62 V)
  • Temperature range from -40 to +85°C
  • Embedded temperature sensor
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant