Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Intelligent IMU (inertial measurement unit) with simultaneous low-g and high-g acceleration detection
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ISM6HG256X is a high-end, low-noise, low-power 6-axis IMU, featuring a 3-axis digital low-g accelerometer at 16 g, a 3-axis digital high-g accelerometer at 256 g, and a 3-axis digital gyroscope, which offers the best IMU sensor with a quad-channel architecture for processing acceleration and...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ISM6HG256X is a high-end, low-noise, low-power 6-axis IMU, featuring a 3-axis digital low-g accelerometer at 16 g, a 3-axis digital high-g accelerometer at 256 g, and a 3-axis digital gyroscope, which offers the best IMU sensor with a quad-channel architecture for processing acceleration and...
Read More
|