$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Galvanic Isolated Octal High Side Smart Power Solid State Relay with SPI interface
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TFQFPN 11.0X9.0X1.05 32L |
The ISO8200AQ is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC and VDD for the Process and Control Logic stages, respectively). The IC is intended for driving any kind of load with one side connected to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.55 | 2% |
| 10-24 | $5.83 | 21% |
| 25-99 | $5.40 | 27% |
| 100-249 | $4.93 | 33% |
| 250-500 | $4.67 | 37% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TFQFPN 11.0X9.0X1.05 32L |
The ISO8200AQ is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC and VDD for the Process and Control Logic stages, respectively). The IC is intended for driving any kind of load with one side connected to...
Read More
|