Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
Galvanic isolated octal high side smart power solid state relay
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The ISO8200B is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (Vcc for the power stage and Vdd for the digital stage). Additional embedded functions are: loss of GND protection, undervoltage shutdown with...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.82 | 2% |
| 10-24 | $7.65 | 20% |
| 25-99 | $7.00 | 27% |
| 100-249 | $6.48 | 33% |
| 250-499 | $6.20 | 36% |
| 500 | $6.12 | 36% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The ISO8200B is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (Vcc for the power stage and Vdd for the digital stage). Additional embedded functions are: loss of GND protection, undervoltage shutdown with...
Read More
|