ISO8200BQ

ISO8200BQ

Active

ISO8200BQTR

Galvanic isolated octal high-side smart power solid state-relay

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTFQFPN 11.0X9.0X1.05 32L

The ISO8200BQ is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC for the power stage and VDD for the digital stage).The IC is intended to drive any kind of load with one side connected to ground. Active...
Read More

Key features
  • VCC(AMR) =
    45 V
  • Process side op. range VCC = 10.5 to 36 V
  • RDS(on) =
    0.12 Ω per channel (TYP)
  • Fast demagnetization of inductive loads VDEMAG(TYP) = VCC - 50 V
  • Per channel process side op. current: IOUT <
    0.7 A
  • Very low process and logic sides supply current
  • Under-voltage shut down with auto restart and hysteresis
  • Logic side 5 V and 3.3 V TTL/CMOS and MCU compatible I/Os
  • Common output enable/disable pin
  • Reset function for IC outputs disable
  • High common mode transient immunity
  • Short circuit protection on output channels: ILIM(MIN) = 0.7 A
  • Per channel over-temperature protection with thermal independence of separate channels
  • Case over-temperature protection
  • ESD protection
  • Over-voltage protection (VCC clamping)
  • Loss of GNDCC and
    VCC protection
  • Common fault open-drain diagnostic
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 and IEC 61000-4-8
  • UL1577 and UL508 certified
  • Safety Limits as per VDE0884-11
In stock
Quantity $ per unit Savings
1-9$7.582%
10-24$5.8421%
25-99$5.4127%
100-249$4.9334%
250-500$4.5639%
Contact sales
$7.58
$7.43
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTFQFPN 11.0X9.0X1.05 32L

The ISO8200BQ is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC for the power stage and VDD for the digital stage).The IC is intended to drive any kind of load with one side connected to ground. Active...
Read More

Key features
  • VCC(AMR) =
    45 V
  • Process side op. range VCC = 10.5 to 36 V
  • RDS(on) =
    0.12 Ω per channel (TYP)
  • Fast demagnetization of inductive loads VDEMAG(TYP) = VCC - 50 V
  • Per channel process side op. current: IOUT <
    0.7 A
  • Very low process and logic sides supply current
  • Under-voltage shut down with auto restart and hysteresis
  • Logic side 5 V and 3.3 V TTL/CMOS and MCU compatible I/Os
  • Common output enable/disable pin
  • Reset function for IC outputs disable
  • High common mode transient immunity
  • Short circuit protection on output channels: ILIM(MIN) = 0.7 A
  • Per channel over-temperature protection with thermal independence of separate channels
  • Case over-temperature protection
  • ESD protection
  • Over-voltage protection (VCC clamping)
  • Loss of GNDCC and
    VCC protection
  • Common fault open-drain diagnostic
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 and IEC 61000-4-8
  • UL1577 and UL508 certified
  • Safety Limits as per VDE0884-11