NRND
Galvanic isolated octal high side smart power solid state relay
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The ISO8200B is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (Vcc for the power stage and Vdd for the digital stage). Additional embedded functions are: loss of GND protection, undervoltage shutdown with...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.58 | 0% |
| 10-24 | $6.66 | 22% |
| 25-99 | $6.18 | 28% |
| 100-249 | $5.66 | 34% |
| 250-500 | $5.41 | 37% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The ISO8200B is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (Vcc for the power stage and Vdd for the digital stage). Additional embedded functions are: loss of GND protection, undervoltage shutdown with...
Read More
|