Active
High accuracy isolated Sigma-Delta modulator
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16W |
The ISOSD61 is a galvanic isolated second order Sigma-Delta modulator based on embedded transformer coupling technology. It converts an analog input signal with maximum range of ±320 mV into a high speed, 25 Msps, 1-bit digital data stream. The signal information can be rebuilt by means of a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $12.80 | 2% |
| 10-24 | $10.04 | 20% |
| 25-99 | $9.35 | 25% |
| 100-249 | $8.59 | 31% |
| 250-499 | $8.52 | 32% |
| 500 | $8.02 | 36% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16W |
The ISOSD61 is a galvanic isolated second order Sigma-Delta modulator based on embedded transformer coupling technology. It converts an analog input signal with maximum range of ±320 mV into a high speed, 25 Msps, 1-bit digital data stream. The signal information can be rebuilt by means of a...
Read More
|