🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

NRND

KBMF01SC6

2-line EMI filter and ESD protection with Termination and R pull-up for keyboards

ECCN USEAR99
ECCN EUNEC
Package Size2.92 x2.80 x 1.20
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-6L

On the implementation of computer systems, the radiated and conducted EMI should be kept within the required levels as stated by the FCC regulations. In addition to the requirements of EMC compatibility, the computing devices are required to tolerate ESD events and remain operational without user...
Read More

Key features
  • Integrated low pass filters for Data and Clock lines
  • Integrated pull-up resistors
  • Integrated ESD protection
  • Breakdown voltage: VBR = 6V min.
  • Small package size
In stock
Quantity $ per unit Savings
1-9$0.540%
10-99$0.3830%
100-499$0.3339%
500$0.3143%
Contact sales
$0.54
$0.54
ECCN USEAR99
ECCN EUNEC
Package Size2.92 x2.80 x 1.20
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-6L

On the implementation of computer systems, the radiated and conducted EMI should be kept within the required levels as stated by the FCC regulations. In addition to the requirements of EMC compatibility, the computing devices are required to tolerate ESD events and remain operational without user...
Read More

Key features
  • Integrated low pass filters for Data and Clock lines
  • Integrated pull-up resistors
  • Integrated ESD protection
  • Breakdown voltage: VBR = 6V min.
  • Small package size