Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
Push-Pull Four Channel Drivers with Diodes
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The Device is a monolithic integrated high voltage, high current four channel driver designed to accept standard DTL or TTL logic levels and drive inductive loads (such as relays solenoides, DC and stepping motors) and switching power transistors.To simplify use as two bridges each pair of channels...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.16 | 2% |
| 10-24 | $7.11 | 21% |
| 25-99 | $6.50 | 28% |
| 100-249 | $6.01 | 33% |
| 250-499 | $5.75 | 36% |
| 500 | $5.60 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The Device is a monolithic integrated high voltage, high current four channel driver designed to accept standard DTL or TTL logic levels and drive inductive loads (such as relays solenoides, DC and stepping motors) and switching power transistors.To simplify use as two bridges each pair of channels...
Read More
|