Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
Dual Full Bridges with Diodes and Thermal Protection
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The Device is a monolithic integrated high voltage, high current four channel driver designed to accept standard DTL or TTL logic levels and drive inductive loads (such as relays solenoides, DC and stepping motors) and switching power transistors.To simplify use as two bridges each pair of channels...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.66 | 2% |
| 10-24 | $6.72 | 21% |
| 25-99 | $6.23 | 27% |
| 100-249 | $5.70 | 33% |
| 250-499 | $5.45 | 36% |
| 500 | $5.30 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The Device is a monolithic integrated high voltage, high current four channel driver designed to accept standard DTL or TTL logic levels and drive inductive loads (such as relays solenoides, DC and stepping motors) and switching power transistors.To simplify use as two bridges each pair of channels...
Read More
|