NRND

L296

HIGH CURRENT SWITCHING REGULATORS

Input Voltage Min Volt9.0
Input Voltage Max Volt46.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameMW 15L

The L296 and L296P are stepdown power switching regulators delivering 4 A at a voltage variable from 5.1 V to 40 V.Features of the devices include soft start, remote inhibit, thermal protection, a reset output for microprocessors and a PWM comparator input for synchronization in multichip...
Read More

Key features
  • EXTERNAL PROGRAMMABLE LIMITING CURRENT (L296P)
  • RESET OUTPUT
  • INPUT FOR REMOTE INHIBIT AND SYNCHRONUS PWM
  • CONTROL CIRCUIT FOR CROWBAR SCR
  • THERMAL SHUTDOWN
  • VERY FEW EXTERNAL COMPONENTS
  • VERY HIGH EFFICIENCY (UP TO 90 %)
  • 4 A OUTPUT CURRENT
  • 0 TO 100 % DUTY CYCLE RANGE
  • 5.1 V TO 40 V OUTPUT VOLTAGE RANGE
  • SWITCHING FREQUENCY UP TO 200 KHz
  • SOFT START
  • PRECISE (±2 %) ON-CHIP REFERENCE
In stock
Quantity $ per unit Savings
1-9$11.440%
10-20$10.3410%
Contact sales
$11.44
$11.44
Input Voltage Min Volt9.0
Input Voltage Max Volt46.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameMW 15L

The L296 and L296P are stepdown power switching regulators delivering 4 A at a voltage variable from 5.1 V to 40 V.Features of the devices include soft start, remote inhibit, thermal protection, a reset output for microprocessors and a PWM comparator input for synchronization in multichip...
Read More

Key features
  • EXTERNAL PROGRAMMABLE LIMITING CURRENT (L296P)
  • RESET OUTPUT
  • INPUT FOR REMOTE INHIBIT AND SYNCHRONUS PWM
  • CONTROL CIRCUIT FOR CROWBAR SCR
  • THERMAL SHUTDOWN
  • VERY FEW EXTERNAL COMPONENTS
  • VERY HIGH EFFICIENCY (UP TO 90 %)
  • 4 A OUTPUT CURRENT
  • 0 TO 100 % DUTY CYCLE RANGE
  • 5.1 V TO 40 V OUTPUT VOLTAGE RANGE
  • SWITCHING FREQUENCY UP TO 200 KHz
  • SOFT START
  • PRECISE (±2 %) ON-CHIP REFERENCE