📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Free
Wide 6 V to 75 V input voltage synchronous buck controller
Input Voltage Min Volt | 6.0 |
Input Voltage Max Volt | 75.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | QFN 3.5X4.5X1.0 20L PITCH 0.50 |
The 6 V to 75 V wide input voltage range L3751 synchronous buck controller features extreme voltage conversion ratio over switching frequency range (100 kHz - 1 MHz) thanks to 40 nsec minimum conduction time.The diode emulation (DEM) implements pulse skipping mode that maximizes the efficiency at...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.30 | 0% |
10-24 | $2.96 | 10% |
25 | $2.80 | 15% |
25 + |
Contact sales |
Input Voltage Min Volt | 6.0 |
Input Voltage Max Volt | 75.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | QFN 3.5X4.5X1.0 20L PITCH 0.50 |
The 6 V to 75 V wide input voltage range L3751 synchronous buck controller features extreme voltage conversion ratio over switching frequency range (100 kHz - 1 MHz) thanks to 40 nsec minimum conduction time.The diode emulation (DEM) implements pulse skipping mode that maximizes the efficiency at...
Read More
|