📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒

L3GD20HTR

NRND

3-axis gyroscope, I2C/SPI digital output, low-power 3-axis angular rate sensor

Quantity $ per Unit Savings
1 - 9$5.000%
10 - 24$4.4810%
25 - 99$4.2315%
100 - 249$3.6827%
250 - 400$3.5230%
Contact Sales
In stock
$5.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLLGA 16 3x3x1.0

The L3GD20H is a low-power three-axis angular rate sensor.


It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through digital interface (I2C/SPI).


The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers.


The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.


The L3GD20H has a full scale of ±245/±500/±2000 dps and is capable of measuring rates with a user selectable bandwidth.


The L3GD20H is available in a plastic land grid array (LGA) package and can operate within a temperature range from -40 °C to +85 °C.

Key features
  • Wide supply voltage, 2.2 V to 3.6 V
  • Wide extended operating temperature range (from -40 °C to 85 °C)
  • Low voltage compatible IOs, 1.8 V
  • Low power consumption
  • Embedded power-down
  • Sleep mode
  • Fast turn-on and wake-up
  • Three selectable full scales up to 2000 dps
  • 16 bit rate value data output
  • 8 bit temperature data output
  • I2C/SPI digital output interface
  • 2 dedicated lines (1 interrupt, 1 data ready)
  • User enable integrated high-pass filters
  • Embedded temperature sensor
  • Embedded 32 levels of 16 bit data output FIFO
  • High shock survivability
  • ECOPACK® RoHS and “Green” compliant
Associated Products