Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   
L4963D013TR

L4963D013TR

L4963D

Active

1.5 A SWITCHING REGULATOR

Quantity $ per Unit Savings
1 - 9$4.490%
10 - 24$4.0410%
25 - 99$3.8115%
100 - 249$3.3126%
250 - 499$3.1430%
500$2.8137%
Contact Sales
In stock
$4.49
Parameter NameParameter Value
Input Voltage Min Volt9.0
Input Voltage Max Volt46.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1 (*)
GradeIndustrial
Package NameSO-20
Key features
  • NO FREQ. COMPENSATION REQUIRED
  • VERY FEW EXTERNAL COMPONENTS
  • THERMAL SHUTDOWN
  • 1.5A OUTPUT LOAD CURRENT
  • DISCONTINUOUS VARIABLE FREQUENCY MODE
  • 5.1 TO 36V OUTPUT VOLTAGE RANGE
  • VERY HIGH EFFICIENCY
  • RESET AND POWER FAIL OUTPUT FOR MICROPROCESSOR
  • PRECISE (+/–2%) ON CHIP REFERENCE