NRND

L4963D013TR

1.5 A SWITCHING REGULATOR

Input Voltage Min Volt9.0
Input Voltage Max Volt46.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeIndustrial
Package NameSO-20

The L4963 is a monolithic power switching regulator delivering 1.5A at 5.1V. The output voltage is adjustable from 5.1V to 36V, working in discontinuous variable frequency mode. Features of the device include remote inhibit, internal current limiting and thermal protection, reset and power fail...
Read More

Key features
  • NO FREQ. COMPENSATION REQUIRED
  • VERY FEW EXTERNAL COMPONENTS
  • THERMAL SHUTDOWN
  • 1.5A OUTPUT LOAD CURRENT
  • DISCONTINUOUS VARIABLE FREQUENCY MODE
  • 5.1 TO 36V OUTPUT VOLTAGE RANGE
  • VERY HIGH EFFICIENCY
  • RESET AND POWER FAIL OUTPUT FOR MICROPROCESSOR
  • PRECISE (+/–2%) ON CHIP REFERENCE
In stock
Quantity $ per unit Savings
1-9$5.430%
10-20$4.8810%
Contact sales
$5.43
$5.43
Input Voltage Min Volt9.0
Input Voltage Max Volt46.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeIndustrial
Package NameSO-20

The L4963 is a monolithic power switching regulator delivering 1.5A at 5.1V. The output voltage is adjustable from 5.1V to 36V, working in discontinuous variable frequency mode. Features of the device include remote inhibit, internal current limiting and thermal protection, reset and power fail...
Read More

Key features
  • NO FREQ. COMPENSATION REQUIRED
  • VERY FEW EXTERNAL COMPONENTS
  • THERMAL SHUTDOWN
  • 1.5A OUTPUT LOAD CURRENT
  • DISCONTINUOUS VARIABLE FREQUENCY MODE
  • 5.1 TO 36V OUTPUT VOLTAGE RANGE
  • VERY HIGH EFFICIENCY
  • RESET AND POWER FAIL OUTPUT FOR MICROPROCESSOR
  • PRECISE (+/–2%) ON CHIP REFERENCE