L4963D013TR

L4963D013TR

L4963W NRND

1.5 A SWITCHING REGULATOR
Quantity $ per Unit Savings
1 - 9$4.220%
10 - 99$3.5915%
100 - 249$2.9430%
250 - 499$2.6537%
500$2.5540%
Contact Sales
Out of stock
$4.22
Parameter NameParameter Value
Input Voltage Min Volt9.0
Input Voltage Max Volt46.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NamePDIP 18
Key features
  • NO FREQ. COMPENSATION REQUIRED
  • VERY FEW EXTERNAL COMPONENTS
  • THERMAL SHUTDOWN
  • 1.5A OUTPUT LOAD CURRENT
  • DISCONTINUOUS VARIABLE FREQUENCY MODE
  • 5.1 TO 36V OUTPUT VOLTAGE RANGE
  • VERY HIGH EFFICIENCY
  • RESET AND POWER FAIL OUTPUT FOR MICROPROCESSOR
  • PRECISE (+/–2%) ON CHIP REFERENCE